How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.25 |
| AB: | 4.76 | U: | 0.875 in |
| AE2: | 0.56 | AA: | 10.25 |
| BD: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | AF: | 0.25 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| P: | 2.38 in | H: | 0.53 in |
| BE: | 0.38 in | AG: | 5.16 |
| L: | 6.57 in | AJ: | 5.88 |
| G: | 2.32 | LL: | 2.38 in |
| AK: | 4.5 | D: | 3.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Bore Code: | 20 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Series Code: | OE |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

