How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| LL: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | G: | 2.32 |
| AJ: | 5.88 | U: | 0.875 in |
| LM: | 8.82 | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

