How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.76 | U: | 0.875 in |
| BF: | 0.41 | G: | 2.32 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| T: | 1.25 | P: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| AG: | 5.16 | BD: | 5.88 |
| V: | 2.51 in | LM: | 8.82 |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Bore Code: | 20 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

