How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| G: | 2.32 | D: | 3.38 |
| H: | 0.53 in | T: | 1.25 |
| LM: | 8.82 | AE2: | 0.56 |
| BF: | 0.41 | AF: | 0.25 |
| AK: | 4.5 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | BD: | 5.88 |
| LL: | 2.38 in | I: | 4.84 in |
| L: | 6.57 in | AB: | 4.76 |
| AJ: | 5.88 | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 60:1 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

