How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| AG: | 5.16 | T: | 1.25 |
| L: | 6.57 in | AF: | 0.25 |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | BF: | 0.41 |
| P: | 2.38 in | AA: | 10.25 |
| LM: | 8.82 | AE2: | 0.56 |
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

