How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | Center Distance (in): | 3 in |
| T: | 1.25 | P: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| BF: | 0.41 | I: | 4.84 in |
| BD: | 5.88 | D: | 3.38 |
| AJ: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | AK: | 4.5 |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | LL: | 2.38 in |
| BE: | 0.38 in | V: | 2.51 in |
| AF: | 0.25 | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

