How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| LM: | 8.82 | D: | 3.38 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.25 | AK: | 4.5 |
| L: | 6.57 in | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
| T: | 1.25 | AG: | 5.16 |
| P: | 2.38 in | V: | 2.51 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

