How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.56 |
| H: | 0.53 in | P: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | LM: | 8.82 |
| U: | 0.875 in | L: | 6.57 in |
| AA: | 10.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Model Code: | 30YFC | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

