How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.438 |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | AJ: | 5.88 |
| AF: | 0.25 | BE: | 0.38 in |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | BF: | 0.41 |
| LL: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

