How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| U: | 0.875 in | L: | 6.57 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | V: | 2.51 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | P: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| AE2: | 0.56 | D: | 3.38 |
| LM: | 8.82 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.438 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

