How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LM: | 8.82 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| G: | 2.32 | LL: | 2.38 in |
| D: | 3.38 | BE: | 0.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| I: | 4.84 in | AA: | 10.25 |
| AK: | 4.5 | AB: | 4.76 |
| AE2: | 0.56 | BD: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.438 |
| BF: | 0.41 | L: | 6.57 in |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

