How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.438 |
| AE2: | 0.56 | BE: | 0.38 in |
| AG: | 5.16 | BD: | 5.88 |
| D: | 3.38 | AB: | 4.76 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | V: | 2.51 in |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.41 | AA: | 10.25 |
| LM: | 8.82 | LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

