How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 5.16 |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 4.76 | V: | 2.51 in |
| L: | 6.57 in | AJ: | 5.88 |
| P: | 2.38 in | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| G: | 2.32 | I: | 4.84 in |
| LL: | 2.38 in | T: | 1.438 |
| AA: | 10.25 | D: | 3.38 |
| BE: | 0.38 in | LM: | 8.82 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

