How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| V: | 2.51 in | AE2: | 0.56 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AA: | 10.25 | I: | 4.84 in |
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| P: | 2.38 in | L: | 6.57 in |
| T: | 1.438 | AG: | 5.16 |
| G: | 2.32 | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

