How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AE2: | 0.56 |
| LM: | 8.82 | T: | 1.438 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | D: | 3.38 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | U: | 0.875 in |
| AK: | 4.5 | LL: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

