Grove Gear 30YFC-2-1.438-140TC-25
Part #:30YFC-2-1.438-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.438 | AB: | 4.76 |
| BD: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.41 |
| LM: | 8.82 | D: | 3.38 |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

