Grove Gear 30YFC-2-1.438-140TC-25-L1
Part #:30YFC-2-1.438-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| AJ: | 5.88 | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| AK: | 4.5 | P: | 2.38 in |
| L: | 6.57 in | AA: | 10.25 |
| LL: | 2.38 in | D: | 3.38 |
| BF: | 0.41 | U: | 0.875 in |
| H: | 0.53 in | LM: | 8.82 |
| T: | 1.438 | V: | 2.51 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

