How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.32 |
| BF: | 0.41 | LM: | 8.82 |
| BD: | 5.88 | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AG: | 5.16 | U: | 0.875 in |
| L: | 6.57 in | I: | 4.84 in |
| AA: | 10.25 | AF: | 0.25 |
| T: | 1.438 | H: | 0.53 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Bore Code: | 23 |
| Assembly: | YFC-2 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.38 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

