How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | AG: | 5.16 |
| LM: | 8.82 | BE: | 0.38 in |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | BD: | 5.88 |
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | BF: | 0.41 |
| LL: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AK: | 4.5 | T: | 1.438 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

