How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| G: | 2.32 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.41 |
| AB: | 4.76 | AK: | 4.5 |
| LL: | 2.38 in | AA: | 10.25 |
| AF: | 0.25 | I: | 4.84 in |
| AJ: | 5.88 | T: | 1.438 |
| BE: | 0.38 in | AG: | 5.16 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

