How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| AG: | 5.16 | BE: | 0.38 in |
| P: | 2.38 in | T: | 1.438 |
| AJ: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | AK: | 4.5 |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
| BD: | 5.88 | LM: | 8.82 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.82 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 40:1 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

