How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 6.57 in | G: | 2.32 |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 | LM: | 8.82 |
| LL: | 2.38 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| T: | 1.438 | H: | 0.53 in |
| BD: | 5.88 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.41 |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.68 | Assembly: | YFC-2 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

