How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| D: | 3.38 | T: | 1.438 |
| P: | 2.38 in | BF: | 0.41 |
| G: | 2.32 | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.51 in |
| AE2: | 0.56 | BD: | 5.88 |
| AJ: | 5.88 | LM: | 8.82 |
| L: | 6.57 in | AF: | 0.25 |
| AB: | 4.76 | AK: | 4.5 |
| AA: | 10.25 | AG: | 5.16 |
| U: | 0.875 in | Center Distance (in): | 3 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

