How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 4.84 in |
| P: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| LM: | 8.82 | BF: | 0.41 |
| BD: | 5.88 | AG: | 5.16 |
| AF: | 0.25 | AB: | 4.76 |
| AA: | 10.25 | L: | 6.57 in |
| LL: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.51 in |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 6.05 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

