How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.438 | BD: | 5.88 |
| AG: | 5.16 | AJ: | 5.88 |
| AA: | 10.25 | V: | 2.51 in |
| U: | 0.875 in | P: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE: | 0.38 in | D: | 3.38 |
| L: | 6.57 in | H: | 0.53 in |
| LL: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | AB: | 4.76 |
Technical Specifications
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 6.05 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

