How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 8.82 | BE: | 0.38 in |
| AB: | 4.76 | AG: | 5.16 |
| L: | 6.57 in | AF: | 0.25 |
| LL: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AE2: | 0.56 | T: | 1.438 |
| P: | 2.38 in | V: | 2.51 in |
| BF: | 0.41 | G: | 2.32 |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

