How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AF: | 0.25 |
| AB: | 4.76 | BD: | 9 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AA: | 10.25 | AJ: | 7.25 |
| AG: | 5.16 | AK: | 8.5 |
| D: | 3.38 | G: | 2.32 |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| V: | 2.51 in | P: | 2.38 in |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

