How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| G: | 2.32 | P: | 2.38 in |
| AK: | 8.5 | T: | 1.438 |
| L1: | 9.82 in | AJ: | 7.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.53 | U: | 0.875 in |
| AB: | 4.76 | AG: | 5.16 |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

