How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | T: | 1.438 |
| I: | 4.84 in | P: | 2.38 in |
| L1: | 9.82 in | U: | 0.875 in |
| L: | 6.57 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 3.38 |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Model Code: | 30YFC | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

