How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| G: | 2.32 | AE2: | 0.56 |
| D: | 3.38 | BE1: | 0.5 in |
| AA: | 10.25 | L: | 6.57 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.438 |
| U: | 0.875 in | H: | 0.53 in |
| P: | 2.38 in | L1: | 9.82 in |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

