How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.438 |
| U: | 0.875 in | AJ: | 7.25 |
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 5.16 | L: | 6.57 in |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AF: | 0.25 | L1: | 9.82 in |
| BD: | 9 | AA: | 10.25 |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YFC |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

