How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| L: | 6.57 in | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | I: | 4.84 in |
| AA: | 10.25 | AJ: | 7.25 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| T: | 1.438 | V: | 2.51 in |
| BF: | 0.53 | D: | 3.38 |
Technical Specifications
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Model Code: | 30YFC | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

