How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| U: | 0.875 in | I: | 4.84 in |
| T: | 1.438 | V: | 2.51 in |
| AK: | 8.5 | AB: | 4.76 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BF: | 0.53 |
| Center Distance (in): | 3 in | BD: | 9 |
| AG: | 5.16 | BE1: | 0.5 in |
| AA: | 10.25 | AJ: | 7.25 |
| L1: | 9.82 in | AE2: | 0.56 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

