How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AA: | 10.25 | D: | 3.38 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AE2: | 0.56 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| BD: | 9 | L1: | 9.82 in |
| G: | 2.32 | AF: | 0.25 |
| L: | 6.57 in | U: | 0.875 in |
| V: | 2.51 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.438 | AG: | 5.16 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Series Code: | OE | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

