How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 8.5 |
| AG: | 5.16 | AJ: | 7.25 |
| L1: | 9.82 in | BD: | 9 |
| U: | 0.875 in | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | G: | 2.32 |
| AA: | 10.25 | H: | 0.53 in |
| P: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| LL: | 2.38 in | T: | 1.438 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

