How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.57 in |
| D: | 3.38 | L1: | 9.82 in |
| AB: | 4.76 | T: | 1.438 |
| BF: | 0.53 | I: | 4.84 in |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AF: | 0.25 | AA: | 10.25 |
| LL: | 2.38 in | AJ: | 7.25 |
| BD: | 9 | U: | 0.875 in |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.77 | Product Type: | Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

