How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.25 | AG: | 5.16 |
| BF: | 0.53 | T: | 1.438 |
| BD: | 9 | L: | 6.57 in |
| G: | 2.32 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L1: | 9.82 in | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 3.38 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

