How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.76 |
| BF: | 0.53 | AG: | 5.16 |
| L: | 6.57 in | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | P: | 2.38 in |
| U: | 0.875 in | AA: | 10.25 |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 8.5 | LL: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Assembly: | YFC-2 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

