How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.56 |
| I: | 4.84 in | AG: | 5.16 |
| L1: | 9.82 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| U: | 0.875 in | D: | 3.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.438 | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| AK: | 8.5 | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

