How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | LL: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| AB: | 4.76 | P: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.25 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.56 |
| U: | 0.875 in | D: | 3.38 |
| L1: | 9.82 in | T: | 1.438 |
| Center Distance (in): | 3 in | L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.54 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Series Code: | OE | Ratio: | 50:1 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

