How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.438 |
| P: | 2.38 in | BD: | 9 |
| AG: | 5.16 | LL: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| AB: | 4.76 | AJ: | 7.25 |
| AE2: | 0.56 | AA: | 10.25 |
| BF: | 0.53 | V: | 2.51 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 3.38 | AK: | 8.5 |
| L: | 6.57 in | L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

