How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| T: | 1.438 | Center Distance (in): | 3 in |
| BD: | 9 | LL: | 2.38 in |
| AG: | 5.16 | U: | 0.875 in |
| AF: | 0.25 | L: | 6.57 in |
| AE2: | 0.56 | P: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 3.38 |
| AA: | 10.25 | L1: | 9.82 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

