How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| U: | 0.875 in | AJ: | 7.25 |
| AF: | 0.25 | AE2: | 0.56 |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.438 | AK: | 8.5 |
| G: | 2.32 | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| AA: | 10.25 | L: | 6.57 in |
| AG: | 5.16 | I: | 4.84 in |
| L1: | 9.82 in | P: | 2.38 in |
| BF: | 0.53 | D: | 3.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

