How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | BE1: | 0.5 in |
| U: | 0.875 in | AE2: | 0.56 |
| L1: | 9.82 in | G: | 2.32 |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.438 |
| LL: | 2.38 in | BD: | 9 |
| V: | 2.51 in | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

