How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| T: | 1.438 | AJ: | 7.25 |
| U: | 0.875 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 10.25 |
| L: | 6.57 in | AB: | 4.76 |
| L1: | 9.82 in | BF: | 0.53 |
| AF: | 0.25 | AG: | 5.16 |
| H: | 0.53 in | D: | 3.38 |
| LL: | 2.38 in | AE2: | 0.56 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

