How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 5.16 | AJ: | 7.25 |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | L1: | 9.82 in |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | BD: | 9 |
| T: | 1.438 | P: | 2.38 in |
| LL: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | BF: | 0.53 |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

