How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| AF: | 0.25 | U: | 0.875 in |
| L1: | 9.82 in | LL: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| AK: | 8.5 | T: | 1.438 |
| I: | 4.84 in | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.53 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Ratio: | 100:1 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.603 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

