How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.438 |
| L: | 6.57 in | G: | 2.32 |
| AK: | 8.5 | I: | 4.84 in |
| AA: | 10.25 | AG: | 5.16 |
| L1: | 9.82 in | V: | 2.51 in |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.56 | D: | 3.38 |
| LL: | 2.38 in | P: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

