How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.32 |
| V: | 2.51 in | P: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| D: | 3.38 | L1: | 9.82 in |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | BD: | 9 |
| AG: | 5.16 | L: | 6.57 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AB: | 4.76 | T: | 1.438 |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

