How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.56 |
| AB: | 4.76 | L: | 6.57 in |
| AF: | 0.25 | AJ: | 7.25 |
| L1: | 9.82 in | AG: | 5.16 |
| T: | 1.438 | V: | 2.51 in |
| I: | 4.84 in | AA: | 10.25 |
| U: | 0.875 in | BE1: | 0.5 in |
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Bore Code: | 23 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

